IESNA:LM-63-2002
[TEST]P946731
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-750-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9093
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1259.1 1422.6 1585.5 1723.3 1828.5 1892.4 1939.4 1988.2 2034.6 2087.8
2153 2223.1 2310.2 2405.4 2524.4 2694.2 2928.5 3245.4 3663.9 4199.5
4892.9 5724.2 6494.6 6941.9 6856.7 6200.2 4983.7 3615.7 2320.2 1649.3
1138.2 713.5 397.1 86.4 0 0 0
1259.1 1398.2 1546 1666.3 1755.8 1814.7 1855.4 1899.9 1946.9 1995.1
2055.9 2128.6 2213.1 2307.1 2419.8 2567.7 2766.2 3028.7 3364.5 3831.1
4439.4 5023.2 5309.5 5211.1 4866 4287.2 3375.1 2283.9 1233.4 728.5
401.5 179.8 69.5 8.8 0 0 0
1259.1 1383.7 1498.4 1582.3 1645.6 1683.8 1710.7 1745.8 1776.5 1805.9
1847.3 1902.4 1967.6 2030.2 2097.2 2179.3 2275.8 2391.6 2533.8 2676
2719.3 2576.4 2215 1790.9 1318.6 915.2 646.5 466.7 327.6 235.5
159.1 95.2 53.2 23.8 4.4 0 0
1259.1 1348 1433.2 1495.9 1532.2 1551 1564.2 1569.8 1566 1551.6
1530.3 1519.1 1506.5 1476.5 1410.7 1316.7 1219 1125.7 1045.5 991
963.4 938.4 903.9 845.7 801.2 766.7 660.2 535 353.3 247.4
176.6 122.8 81.4 35.1 5 0 0
1259.1 1312.3 1373.7 1420.1 1445.1 1451.4 1437 1398.2 1335.5 1254.1
1166.4 1095.6 1049.2 1021.1 998.5 965.3 917.7 872 836.3 817.5
817.5 822.5 823.7 818.7 781.8 700.3 613.9 556.3 468.6 376.5
273.1 179.2 97.7 38.2 2.5 0 0
1259.1 1283.5 1313 1346.8 1371.2 1368.7 1335.5 1271 1192.7 1119.4
1058.6 1015.4 990.4 971.6 949.6 915.8 868.2 810.6 754.2 709.7
685.9 689.1 708.5 721.6 716.6 694.7 647.1 570 484.2 403.4
327.6 257.5 187.3 109 47 0 0
1259.1 1244.7 1254.1 1277.9 1304.2 1316.7 1297.3 1254.7 1207.1 1164.5
1121.3 1072.4 1021.7 972.2 924 873.2 817.5 758.6 702.8 657.1
616.4 581.9 552.5 533.7 528.1 526.2 516.2 493.6 454.8 400.3
308.8 211.7 117.1 62 22.6 0 0
1259.1 1219 1195.8 1200.8 1239 1287.9 1326.1 1329.2 1302.3 1259.7
1210.2 1151.3 1083.1 1011 942.8 877.6 815.6 755.5 701.6 659.6
628.9 608.9 592.6 572.5 541.8 493.6 443.5 407.2 374.6 338.3
290.7 224.9 144.7 83.9 27.6 0 0
1259.1 1188.3 1134.4 1126.3 1163.9 1258.5 1359.9 1407.5 1393.1 1339.3
1274.7 1209 1139.4 1062.4 985.3 910.2 839.4 774.2 717.2 673.4
640.2 617 607.6 601.4 587.6 557.5 521.2 479.8 437.9 389
329.5 256.8 189.2 119 38.8 0 0
1259.1 1158.9 1078.1 1038 1057.4 1152.6 1292.3 1404.4 1431.4 1384.4
1306.1 1230.9 1161.4 1088.7 1016.7 944.6 873.2 803.7 742.9 696.6
657.7 632.1 613.3 605.1 593.2 571.3 540 504.9 466.7 424.1
365.2 290 213 117.1 36.3 1.3 0
1259.1 1132.6 1043.6 991 998.5 1083.7 1212.7 1325.5 1388.8 1371.2
1305.4 1230.9 1161.4 1092.5 1024.8 957.2 887 818.1 758 707.2
664 634.6 612.6 599.5 585.7 560.6 523.7 483.6 443.5 396.5
338.3 261.8 190.4 101.5 27.6 0 0
1259.1 1127.5 1021.7 948.4 934.6 991 1091.8 1207.1 1283.5 1291
1250.3 1187.1 1124.4 1066.2 1008.5 946.5 881.4 815.6 754.8 702.8
658.4 626.4 598.9 573.8 543.7 499.3 437.2 365.2 297.5 241.8
186.7 124.7 75.8 38.2 3.1 0 0
1259.1 1096.8 966.6 863.8 813.1 815.6 847.5 890.8 925.2 943.4
943.4 920.8 892 861.3 827.5 791.8 756.7 718.5 672.8 625.8
580.7 529.3 476.1 429.7 382.7 319.5 256.8 211.1 174.8 139.1
102.1 63.3 29.4 8.1 0 0 0
1259.1 1074.3 924.6 799.9 722.9 689.7 679 677.8 674 668.4
656.5 633.9 607 575 537.5 506.8 476.7 453.5 438.5 432.2
424.1 406.5 378.4 342.6 300.1 255.6 214.2 177.9 143.4 112.1
80.2 45.1 19.4 3.1 0 0 0
1259.1 1063 896.4 760.5 670.9 626.4 603.2 583.2 560.6 535.6
513 494.9 474.2 457.3 437.2 417.2 395.9 368.3 337.6 312
285.6 261.8 241.2 224.9 206.7 184.2 159.1 134.1 107.1 82.1
55.8 35.1 16.9 0.6 0 0 0
1259.1 1053.6 879.5 739.8 645.8 595.7 565 535.6 507.4 479.2
452.3 429.1 407.2 385.2 365.2 345.8 325.1 303.8 283.8 262.5
242.4 224.9 209.2 192.3 172.3 154.7 134.7 112.1 86.4 63.9
46.4 27.6 9.4 0 0 0 0
1259.1 1062.4 885.1 742.9 641.4 582.6 543.1 513 487.3 462.3
437.2 413.4 389 367.1 347 327 306.3 283.8 261.2 238
218 201.1 186.7 174.1 161.6 147.8 129 108.4 90.2 74.5
57.6 39.5 14.4 0 0 0 0
1259.1 1067.4 891.4 747.3 638.9 567.5 525.6 498.6 474.8 449.8
426 402.2 380.9 360.8 342 322 301.9 279.4 256.8 234.3
214.2 199.8 187.9 177.9 166 149.7 127.8 109.6 95.8 81.4
63.9 42.6 16.9 5 0 0 0
1259.1 1067.4 898.3 752.9 637.1 555.6 511.2 485.5 461.7 437.9
411.6 389 369.6 348.3 327.6 306.9 285.6 264.3 243 223
206.7 196.1 186 175.4 159.1 136.6 109 95.8 82.1 67
48.9 25.7 10.6 2.5 0 0 0
1259.1 1088.7 925.2 779.3 652.7 558.1 508 481.1 457.3 437.2
414.1 392.1 370.8 350.2 328.9 308.2 286.9 266.2 246.8 229.3
214.9 203.6 192.3 178.5 158.5 126.5 95.2 82.1 68.9 54.5
38.8 22.6 11.9 5 1.3 0 0
1259.1 1101.2 943.4 797.4 666.5 566.9 511.2 481.7 458.5 437.2
415.3 394 373.3 352.7 332.6 312.6 291.9 271.9 253.1 236.2
221.8 209.8 197.3 181.7 159.7 126.5 94 80.8 67 53.2
37 21.9 12.5 6.3 3.1 0 0
1259.1 1106.2 955.3 813.1 679 582.6 513.7 484.8 459.2 441
420.3 399.7 379.6 359.6 340.1 321.3 301.3 281.3 262.5 243.7
228.6 216.1 203 188.6 161.6 128.4 99.6 87.1 72.7 58.3
41.3 25.1 15 9.4 5.6 2.5 0
1259.1 1141.3 1009.8 873.8 739.2 620.8 537.5 491.1 466.1 446
427.8 409 390.3 371.5 352 332.6 313.2 293.2 275 257.5
241.8 227.4 213 196.7 176.6 151 119 101.5 86.4 71.4
54.5 34.5 21.3 13.8 10 5 0
1259.1 1167.6 1059.3 938.4 809.3 686.5 583.8 506.8 468.6 446
427.8 409.7 391.5 372.7 353.9 333.9 312.6 293.2 274.4 256.8
242.4 227.4 211.7 194.2 174.8 153.5 129 108.4 93.3 78.3
62.6 45.1 23.2 13.8 8.8 4.4 0
1259.1 1192.7 1116.9 1021.1 913.9 796.2 680.9 570 486.1 450.4
429.1 409.7 391.5 372.7 352.7 333.3 312.6 291.9 271.9 250.6
230.5 211.7 194.2 177.9 164.1 147.8 127.8 106.5 86.4 70.8
57 42.6 23.8 10.6 5.6 1.9 0
1259.1 1232.8 1196.4 1140.7 1050.5 947.1 843.8 738.5 602 492.4
440.4 415.9 395.9 376.5 357.7 338.3 318.2 298.2 277.5 255.6
234.9 214.2 195.4 177.9 161 143.4 124.7 106.5 86.4 65.8
50.7 35.7 22.6 11.9 5.6 2.5 0
1259.1 1274.1 1281.6 1274.1 1230.9 1163.2 1083.1 994.1 880.1 732.9
580.7 467.9 414.1 389.6 371.5 353.9 335.1 318.8 303.2 284.4
265.6 242.4 219.2 197.9 181 164.7 181 189.8 143.4 114.6
75.8 55.8 31.9 15.7 7.5 3.8 0
1259.1 1314.8 1369.3 1413.8 1431.4 1417.6 1373.1 1314.8 1260.3 1195.2
1095.6 960.3 801.8 640.2 509.3 439.7 419.7 404.7 378.4 354.5
336.4 320.1 296.9 280 295 306.3 258.1 196.1 119 89
66.4 48.2 32.6 18.8 9.4 3.1 0
1259.1 1356.2 1458.3 1553.5 1624.3 1665 1667.5 1644.3 1622.4 1615.5
1611.1 1592.3 1555.4 1509 1450.1 1381.9 1296 1214 1185.2 1292.9
1526.6 1748.9 1782.1 1544.7 1090 645.8 381.5 239.9 166 121.5
92.1 66.4 45.1 25.7 10 2.5 0
1259.1 1396.3 1539.7 1681.9 1800.9 1877.4 1913.7 1926.2 1938.7 1960.7
1994.5 2038.3 2091 2139.2 2187.4 2223.8 2281.4 2384.8 2577.7 2893.4
3303.1 3747.2 4180.7 4513.9 4552.8 4240.2 3640.1 2843.9 1985.7 1240.9
721 429.1 244.3 92.1 28.2 1.3 0
1259.1 1410.7 1576.7 1741.4 1878 1968.2 2013.3 2032.7 2050.9 2075.9
2110.4 2151.7 2205.6 2260.1 2319 2399.2 2514.4 2682.3 2930.4 3274.3
3730.9 4333.5 5155.4 6175.2 6832.9 6673.8 6185.8 5514.3 4789.6 4101.8
3398.3 2622.2 1794.7 1054.9 427.8 107.7 0
1259.1 1421.3 1601.7 1789.7 1938.7 2036.5 2084.7 2099.1 2106.6 2110.4
2119.8 2132.3 2148.6 2155.5 2177.4 2226.3 2312.1 2448.6 2669.8 2994.9
3432.7 4043.5 4962.4 6313 8108.9 8680.2 8219.2 7672.3 7067.2 6437
5507.4 4303.5 2999.3 1826 721 230.5 0
1259.1 1445.1 1658.1 1875.5 2055.3 2164.3 2195.6 2176.2 2129.8 2062.8
1988.9 1918.1 1847.9 1782.8 1750.8 1789 1955.7 2251.3 2609 2944.1
3261.7 3631.9 4138.1 4867.9 6265.4 7939.2 7597.8 6786.6 6254.1 5889.5
5370.2 4619.2 3608.8 2511.9 982.2 161.6 0
1259.1 1457.7 1716.4 1953.2 2142.3 2234.4 2232.5 2153 2027.1 1894.3
1768.4 1663.1 1581.7 1534.1 1581.1 1814.7 2212.5 2698.6 3211.6 3752.2
4343.5 4906.7 5444.2 6067.4 6988.9 8165.3 8393.9 7787.6 7107.3 6410.1
5582 4470.1 3153.4 1526.6 597.6 67 0
1259.1 1477.1 1728.9 1978.2 2171.1 2263.9 2224.4 2084.1 1906.8 1764.6
1638.1 1537.2 1465.2 1448.9 1584.8 1945 2480 3152.1 3980.9 4988.1
6092.5 7228.2 8363.2 9383.7 10543.2 11609.3 11879.3 11391.3 10461.1 9220.2
7588.4 5341.4 3466.6 1916.8 924.6 107.1 0
1259.1 1478.3 1732 1978.2 2164.9 2247.6 2207.5 2070.9 1894.9 1737
1610.5 1511.5 1446.4 1455.8 1645 2069.7 2682.3 3485.4 4505.8 5667.2
6851.1 8009.9 9175.7 10377.2 11735.8 12723.7 12779.4 12000.2 10642.1 8845.6
6967.6 5175.4 3382 1967.6 779.9 98.3 0
1259.1 1478.3 1725.8 1963.2 2134.2 2212.5 2203.1 2114.8 1978.8 1829.8
1697 1598 1529.7 1524.1 1673.1 2046.5 2594 3248.6 4013.4 4861.6
5709.1 6560.4 7378.5 8200.4 9326.7 10430.4 10725.4 10176.1 9242.1 8026.2
6668.8 5169.2 3893.2 2318.4 880.1 77.7 0
1259.1 1461.4 1691.9 1908.1 2064.7 2144.8 2170.5 2156.1 2096.6 2007
1907.4 1811.6 1728.9 1684.4 1725.8 1928.1 2295.8 2770 3275.5 3744.1
4196.3 4593.5 4968.1 5491.8 6487.8 7488.1 7359.1 6509.7 5725.4 5032
4166.3 3130.8 2100.4 1021.7 286.9 35.1 0
1259.1 1460.8 1666.9 1856.7 1993.9 2070.3 2114.1 2142.3 2156.7 2161.1
2153.6 2132.3 2106 2077.2 2072.8 2123.5 2278.9 2550.8 2931.6 3365.1
3861.8 4478.2 5292.6 6349.9 7461.2 7670.4 6506.5 5028.2 3698.3 2692.9
2113.5 1544.1 1120 659 183.5 7.5 0
1259.1 1426.3 1599.9 1759.6 1876.1 1946.3 1998.3 2043.4 2085.3 2138.6
2196.2 2253.8 2327.1 2397.3 2492.5 2634.7 2839.5 3132.1 3574.9 4178.8
4916.7 5773 6790.3 7927.9 8335.7 7734.9 6314.9 4738.8 3200.3 2308.3
1670 1114.4 670.9 154.7 3.8 0 0
1259.1 1422.6 1585.5 1723.3 1828.5 1892.4 1939.4 1988.2 2034.6 2087.8
2153 2223.1 2310.2 2405.4 2524.4 2694.2 2928.5 3245.4 3663.9 4199.5
4892.9 5724.2 6494.6 6941.9 6856.7 6200.2 4983.7 3615.7 2320.2 1649.3
1138.2 713.5 397.1 86.4 0 0 0
